Page top

Item list of E3S-R

Transparent Object Detection Sensor

Transparent Object Detection Sensor E3S-R

Ideal for Detecting Glass Wafers and Other Transparent Objects

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 21

Model Number Description
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (700 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (880 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (880 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, M12 connector models, Red LED (700 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, M12 connector models, Infrared LED (880 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 1 m max., Light-ON/Dark-ON selectable, NPN voltage output, Pre-wired models (2 m), Infrared LED (950 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 1 m max., Light-ON/Dark-ON selectable, NPN voltage output, Pre-wired models (2 m), Infrared LED (950 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, PNP, M12 connector models, Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (700 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (880 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (880 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, NPN, M12 connector models, Red LED (700 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 100 to 300 mm, Light-ON/Dark-ON selectable, NPN, M12 connector models, Infrared LED (880 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Red LED (700 nm)
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1: 0.1 to 1 m, Light-ON/Dark-ON selectable, PNP, M12 connector models, Red LED (700 nm)
Retro-reflective without M.S.R. function, Sensing distance When using the E39-R1: 300 mm max., Light-ON/Dark-ON selectable, NPN voltage output, Pre-wired models (2 m), Infrared LED (950 nm)

All Items 1 - 20 of 21