| Size | Type | Sensing distance | Resolution * | Model |
|---|---|---|---|---|
| 6 dia. | Short type | 1 mm | 0.1 μm | ZX-TDS01T |
| Standard type | 4 mm | ZX-TDS04T | ||
| Low measurement type | ZX-TDS04T-L | |||
| 8 dia. | Standard type | 10 mm | 0.4 μm | ZX-TDS10T |
| Ultra-low-load Type | ZX-TDS10T-L | |||
| Air Lift Type | ZX-TDS10T-V | |||
| Air Lift/Air Push Type | ZX-TDS10T-VL |