| USB interface rating | Conforms to USB Specification 2.0 | |
|---|---|---|
| DTE speed | 115.2 kbps | |
| Connector specifications | Computer end | USB (type A plug, male) |
| PLC end or PT end | RS-232C (D-sub 9-pin, male) | |
| Power supply | Bus power (5 VDC power from upstream) | |
| Current consumption | 35 mA | |
| Operating environment | Ambient temperature | 0 to 55 ºC |
| Ambient humidity | 10% to 90% humidity (with no condensation) | |
| Atmosphere | No corrosive gases | |
| Weight | 50 g | |