| Sensing range | Model |
|---|---|
| 50 to 500 mm | E4PA-LS50-M1-N |
| 120 to 2,000 mm | E4PA-LS200-M1-N |
| 240 to 4,000 mm | E4PA-LS400-M1-N |
| 400 to 6,000 mm | E4PA-LS600-M1-N |
Ultrasonic Displacement Sensor
last update: February 4, 2013
| Sensing range | Model |
|---|---|
| 50 to 500 mm | E4PA-LS50-M1-N |
| 120 to 2,000 mm | E4PA-LS200-M1-N |
| 240 to 4,000 mm | E4PA-LS400-M1-N |
| 400 to 6,000 mm | E4PA-LS600-M1-N |
A Connector is not provided with the Sensor. Be sure to order a Connector separately.
| Cable | Shape | Cable length | Model | |
|---|---|---|---|---|
| Standard Cable | Straight
![]() |
2 m | 5 conductors | XS2F-D521-DG0-A |
| 5 m | XS2F-D521-GG0-A | |||
| 4-to-5 Conductor Conversion Cable * |
![]() |
0.3 m | --- | E4PA-C01 |
A plug is not provided with the Sensor.
| Shape | Model | Remarks |
|---|---|---|
|
E4PA-P1 | Attached to each Sensor |
last update: February 4, 2013