• Compact Safety Controller.
• The NE1A-SCPU01-V1 provides 16 built-in safety inputs and 8 built-in safety outputs.
  The NE1A-SCPU02 provides 40 built-in safety inputs and 8 built-in safety outputs.
• Reduced wiring with safety networks. Connect up to 32 Safety Terminals.
• Monitor the safety system from Standard Controllers across the network.
• ISO13849-1 (PLe) and IEC 61508 SIL3 certification.


 Global
Global 
         Top of Page
Top of Page