| Name | No. of I/O points | Model | Unit version | ||
|---|---|---|---|---|---|
| Safety inputs | Test outputs | Safety outputs | |||
| Safety Network Controllers | 16 | 4 | 8 | NE1A-SCPU01-V1 | 2.0 | 
| 40 | 8 | 8 | NE1A-SCPU02 | 2.0 | |
Safety Network Controller
             
        
last update: May 23, 2013
| Name | No. of I/O points | Model | Unit version | ||
|---|---|---|---|---|---|
| Safety inputs | Test outputs | Safety outputs | |||
| Safety Network Controllers | 16 | 4 | 8 | NE1A-SCPU01-V1 | 2.0 | 
| 40 | 8 | 8 | NE1A-SCPU02 | 2.0 | |
| Appearance | Specification | Applicable Controllers | Model | Remarks | 
|---|---|---|---|---|
|  | Screw terminal blocks (4 pins) | NE1A-SCPU01 NE1A-SCPU01-V1 NE1A-SCPU02 NE1A-EDR01 | Y9S-04T1B-02A | A set including two screw terminal blocks (black) and six code marks to prevent incorrect insertion | 
|  | Spring-cage terminal blocks (4 pins) | Y9S-04C1B-02A | A set including two spring-cage terminal blocks (black) and six code marks to prevent incorrect insertion | 
last update: May 23, 2013