| Model | NPN output | EE-SA801A | EE-SA801A-R | EE-SA701-R |
|---|---|---|---|---|
| PNP output | EE-SA801R | EE-SA801R-R | EE-SA701P-R | |
| Indicator | Light red when actuator is pressed. | Lit red while there is no load
on actuator |
||
| Operation
Specifications *1 |
Free position (FP) | 5.0±0.4 mm | ||
| Operating
position (OP) |
3.5 to 4.5 mm *2 | |||
| Total travel
position (TTP) |
0 mm max. | |||
| Operating load *3 | 3 N max. (typical: 0.5 N) | |||
| Supply voltage | 12 to 24 VDC±10%, ripple (p-p): 10% max. | |||
| Current consumption | 35 mA max. | |||
| Control output | NPN Models:
NPN open collector, 5 to 24 VDC, 50 mA max.; residual voltage of 0.4 V max. at 50-mA load current OFF current: 0.5 mA max. PNP Models: PNP open collector, 5 to 24 VDC, 50 mA max.; residual voltage of 0.4 V max. at 50-mA load current OFF current: 0.5 mA max. |
|||
| External
diagnosis input |
Input | NPN Models
Emission OFF: Shorted to 0 V or 0.5 V max. (source current: 30 mA max.) Emission ON: Open (leakage current: 0.4 mA max.) PNP Models Emission OFF: Shorted to +DC or +DC-0.5 V max. (sink current: 30 mA max.) Emission ON: Open (leakage current: 0.4 mA max.) |
||
| Response time | 1 ms max. | |||
| Protection circuits | Reversed power supply polarity protection | |||
| Ambient temperature range | Operating: -25 to +55°C
Storage: -30 to +60°C (with no icing or condensation) |
|||
| Ambient humidity range | Operating: 5% to 85%
Storage: 5% to 95% (with no condensation) |
|||
| Mechanical durability | 5,000,000 operations min. (One operation is from the free position to operating
position and back to the free position.) |
|||
| Vibration resistance | Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/s2 3 times each in
X, Y, and Z directions for 11 min. each |
|||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |||
| Degree of protection | IEC IP40 | |||
| Connecting method | Pre-wired (standard cable
length: 1 m) |
Pre-wired (robot cable length: 1 m) | ||
| Weight | Approx. 16.1 g | |||
| Material | Case | Polycarbonate | ||
| Actuator | Polyacetal | |||
| Accessories | Instruction Manual | |||