Proximity Sensor with All-stainless Housing
Highly Durable Proximity Sensor for Tough Environments
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 2 mm ±10%, NO, Polarity, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 2 mm ±10%, NO, Polarity, Prewired M12 smart click connector model (0.3 m) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 2 mm ±10%, NO, No polarity, Prewired M12 smart click connector model (0.3 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, PNP open collector, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN open collector, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 5 mm ±10%, NO, Polarity, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 5 mm ±10%, NO, Polarity, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 5 mm ±10%, NO, Polarity, Prewired M12 smart click connector model (0.3 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 5 mm ±10%, NO, No polarity, Prewired M12 smart click connector model (0.3 m) |
![]() |
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (2 m), Straight, 4 pole |
![]() |
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (5 m), Straight, 4 pole |
![]() |
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (2 m), Right-angle, 4 pole |
![]() |
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (5 m), Right-angle, 4 pole |
![]() |
M12 Smartclick connector Water-resistant Connectors, Fireretardant, PVC robot cable (2 m), Straight, 4 pole |
![]() |
M12 Smartclick connector Water-resistant Connectors, Fireretardant, PVC robot cable (5 m), Straight, 4 pole |