Proximity Sensor with All-stainless Housing
Highly Durable Proximity Sensor for Tough Environments
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 2-wire, NO, Pre-wired model, 5 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 2-wire, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 2-wire, No polarity, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 2-wire, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 2-wire, NO, Pre-wired model, 5 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 2-wire, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M18, Sensing distance: 5 mm, DC 2-wire, No polarity, Prewired M12 smart click connector model, 0.3 m |
![]() |
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 2 m |
![]() |
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 5 m |
![]() |
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 2 m |
![]() |
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 5 m |
![]() |
Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 2 m |
![]() |
Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 5 m |