| Model |
ZN-PDA11 |
ZN-PDA12 |
| Sampling time |
1 to 599 s (selectable) |
| Average count setting |
1, 2, 4, 8, 16, 32, or 64 |
| Indicators |
Operation indicators: OUT1 (orange), OUT2 (yellow), 7-segment main display (red), 7-segment sub-display (yellow), power (green), wide range display (green), unit selection display (green) |
7-segment main display (red), 7-segment sub-display (yellow), power (green), wide range display (green), unit selection display (green) |
Status outputs (2 outputs: OUT1/OUT2) (See note.) |
NPN open-collector outputs, 30 VDC, 30 mA max., Residual voltage: 1.2 V max. |
--- |
Reset input (See note.) |
ON: Short-circuited with 0-V terminal or 1.5 V or less, OFF: Open |
--- |
| Functions |
Measurement result display, Setting value display, Unit selection, Scaling, Peak hold, Hysteresis setting, Threshold level selection, Wide range display, Key lock, ECO mode, Display reverse, Display digit change, Initialize |
Measurement result display, Communications condition display, Unit selection, Scaling, Air Clean Unit automatic control, Air Clean Unit air level change, Threshold level selection, Wide range display, Key lock, ECO mode, Display reverse, Display digit change, Initialize |
| Communications with Air Clean Unit |
--- |
Unique communications specifications (RJ-45 connector and straight LAN cable) |
| Power supply voltage |
24 VDC ±10%, Ripple (p-p): 10% max. |
24 VDC ±10%, Ripple (p-p): 10% max. (Supplied from Air Clean Unit.) |
| Current consumption |
300 mA max. |
| Ambient temperature range |
Operating: 0 to 40°C , Storage: -15 to 50°C (with no icing or condensation) |
| Ambient humidity range |
Operating and storage: 35% to 85% (with no condensation) |
| Insulation resistance |
20 MΩ min. at 500 VDC |
| Dielectric strength |
1,000 VAC, 50/60 Hz for 1 min |
| Vibration resistance |
10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions |
| Shock resistance |
300 m/s2 3 times each in six directions (up/down, left/right, forward/backward) |
| Connection method |
Cable (standard cable length: 2 m) |
Connector cable (standard cable length: 2 m) |
| Materials |
Case: PBT (polybutylene terephthalate), Cover: Polycarbonate |
| Weight |
Approx. 180 g (Packed state: Approx. 350 g) |
| Accessories |
Instruction Sheet |