| Model | P7TF-IS16
AC |
P7TF-IS16
DC |
P7TF-OS16
P7TF-OS16-1 |
P7TF-OS08 | |
|---|---|---|---|---|---|
| Contact resistance * | 10 mΩ max. | ||||
| Terminal
block |
Permissible current | 100 mA | 10 A | ||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute | 2,000 VAC, 50/60 Hz for 1 minute | |||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 1,000 MΩ min. (at 500 VDC) | |||
| Vibration resistance | 10 to 55 Hz with 1.0-mm double amplitude | ||||
| Shock resistance | 200m/s2 | ||||
| Noise immunity | Noise level: 1.6 kV; pulse width: 100 ns to 1 μs | ||||
| Ambient operating temperature | 0 to 55°C (with no icing or condensation) | ||||
| Ambient operating humidity | 35% to 85% | ||||
| Tightening torque for external
connections |
0.78 to 1.17 N·m | ||||
| LED color | Red | Green | |||
| Coil surge absorption element | Varistors | Diodes (1 A, 400 V) | |||
| Protection diode for inverse
connection |
Diodes (2 A, Reverse withstand voltage: 400 V) | ||||
| Weight | Approx. 360 g | Approx. 400 g | Approx. 350 g | ||