| Name | Specifications | Model | |||
|---|---|---|---|---|---|
| Three-tier Screw Terminal Block | Inputs | 8 inputs | NPN | Without Short-circuit and Disconnected Line Detection | CRT1-ID08TA |
| PNP | CRT1-ID08TA-1 | ||||
| Outputs | 8 outputs | NPN | CRT1-OD08TA | ||
| PNP | CRT1-OD08TA-1 | ||||
| Inputs | 16 inputs | NPN | CRT1-ID16TA | ||
| PNP | CRT1-ID16TA-1 | ||||
| Outputs | 16 outputs | NPN | CRT1-OD16TA | ||
| PNP | CRT1-OD16TA-1 | ||||
| Inputs/
Outputs |
8 inputs/
8 outputs |
NPN | CRT1-MD16TA | ||
| PNP | CRT1-MD16TA-1 | ||||
| Inputs | 8 inputs | NPN | With Short-circuit and Disconnected Line Detection | CRT1-ID08TAH *1 | |
| PNP | CRT1-ID08TAH-1 *1 | ||||
| Outputs | 8 outputs | NPN | CRT1-OD08TAH *1 | ||
| PNP | CRT1-OD08TAH-1 *1 | ||||
| Inputs | 16 inputs | NPN | CRT1-ID16TAH *1 | ||
| PNP | CRT1-ID16TAH-1 *1 | ||||
| Outputs | 16 outputs | NPN | CRT1-OD16TAH *1 | ||
| PNP | CRT1-OD16TAH-1 *1 | ||||
| Inputs/
Outputs |
8 inputs/
8 outputs |
NPN | CRT1-MD16TAH *1 | ||
| PNP | CRT1-MD16TAH-1 *1 | ||||