| Input terminals |
Isolation method |
Zero cross function |
Operation indicator |
Alarm output |
Applicable load (See note.) |
Model |
|---|---|---|---|---|---|---|
| M3 terminals | Phototriac- coupler |
Yes | Yes | 1 output (Heater Burnout Detection, SSR Short-circuit Failure Detection, Common) |
2 to 25 A, 100 to 240 VAC | G3PF-225B |
| 2 to 35 A, 100 to 240 VAC | G3PF-235B | |||||
| 2 to 25 A, 200 to 480 VAC | G3PF-525B | |||||
| 2 to 35 A, 200 to 480 VAC | G3PF-535B | |||||
| Screwless clamp terminals (detachable) |
2 outputs (Heater Burnout Detection, SSR Short-circuit Failure Detection) |
2 to 25 A, 100 to 240 VAC | G3PF-225B-CTB | |||
| 2 to 35 A, 100 to 240 VAC | G3PF-235B-CTB | |||||
| 2 to 25 A, 200 to 480 VAC | G3PF-525B-CTB | |||||
| 2 to 35 A, 200 to 480 VAC | G3PF-535B-CTB | |||||
| Compact slotted screw terminals (detachable) |
2 outputs (Heater Burnout Detection, SSR Short-circuit Failure Detection) |
2 to 25 A, 100 to 240 VAC | G3PF-225B-STB | |||
| 2 to 35 A, 100 to 240 VAC | G3PF-235B-STB | |||||
| 2 to 25 A, 200 to 480 VAC | G3PF-525B-STB | |||||
| 2 to 35 A, 200 to 480 VAC | G3PF-535B-STB |