| Supply
voltage |
Control output | Input type | Operating mode * | Model | |
|---|---|---|---|---|---|
| Screw terminal
type |
Screw-Less
Clamp type |
||||
| 24 to 230 VAC
(50/60Hz)/ 24 to 48 VDC |
Contact output: SPDT
(time-limit output SPDT) |
Voltage input | Eight multi-modes:
A, B, B2, C, D, E, G, J |
H3DS-ML | H3DS-MLC |
| No-input available | Four multi-modes:
A, B2, E, J |
H3DS-SL | H3DS-SLC | ||
| Single mode: A | H3DS-AL | H3DS-ALC | |||