| Item | H3DS-ML[] | H3DS-SL[] | H3DS-AL[] |
|---|---|---|---|
| Operating mode | A: ON-delay (Signal or Power)
B: Flicker OFF start (Signal or Power) B2: Flicker ON start (Signal or Power) C: Signal ON/OFF-delay D: Signal OFF-delay E: Interval (Signal or Power) G: Signal ON/OFF-delay J: One-shot (Signal or Power) |
A: ON-delay
B2: Flicker ON start E: Interval J: One-shot |
A: ON-delay (fixed) |
| Input type | Voltage input | --- | |
| Output type | Relay: SPDT | ||
| External connections | Screw terminal, Screw-Less Clamp | ||
| Terminal block | Screw terminal type: Clamps two 2.5-mm2 max. bar terminals without sleeves.
Screw-Less Clamp type: Clamps two 1.5-mm2 max. bar terminals without sleeves. |
||
| Terminal screw
tightening torque |
0.98 Nm max. | ||
| Mounting method | DIN track mounting * | ||
| Attachment | Nameplate label | ||
| Approved standards | UL508, CSA C22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100 |
||