| Supply voltage | 100, 110, 200, 220 VAC; 50/60 Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated voltage |
| Power consumption | 3 VA |
Alternate Operation Relay
last update: July 3, 2023
| Supply voltage | 100, 110, 200, 220 VAC; 50/60 Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated voltage |
| Power consumption | 3 VA |
| Item | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) |
|---|---|---|
| Max. load | 3 A at 250 VAC | 1.5 A at 250 VAC |
| Carry contact | 0.125 | |
| Max. operating current | 0.125 | |
| Max. switching capacity | 750 VA | 375 VA |
| Response time | Operate: 25 ms max.
Release: 30 ms max. |
|---|---|
| Minimum pulse width | Min. ON time: 40 ms min.
Min. OFF time: 200 ms min. |
| Insulation resistance | 100 MΩ min. at 500 VDC (between each terminal and power supply) |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min (between each terminal and power supply) |
| Vibration resistance | 10 to 55 Hz, 1-mm double amplitude |
| Shock resistance | 10 G (approx. 98 m/s2) |
| Life expectancy | Mechanical: 1,000,000 operations (at operating frequency of 1,800 operations/hour)
Electrical: 100,000 operations min. (rated load) |
| Ambient temperature | Operating: -10 to 55°C |
| Ambient humidity | Operating: 45% to 85% RH |
| Weight | Approx. 215 g |
last update: July 3, 2023