Page top

CRT1B-[]D02JS(-1) / []D04JS(-1)

Bit Slave Units with Compact Connectors

CRT1B-[]D02JS(-1) / []D04JS(-1)

Bit slave of smallest class in industry Innovation in wiring for any type of machinery

Name Specifications Model
Compact Connectors Inputs 2 inputs NPN CRT1B-ID02JS
2 outputs PNP CRT1B-ID02JS-1
Outputs 2 inputs NPN CRT1B-OD02JS
2 outputs PNP CRT1B-OD02JS-1
Inputs/Outputs 1 input/1 output NPN CRT1B-MD02JS
1 input/1 output PNP CRT1B-MD02J-1
Inputs 4 inputs NPN CRT1B-ID04JS
4 outputs PNP CRT1B-ID04JS-1
Outputs 4 inputs NPN CRT1B-OD04JS
4 outputs PNP CRT1B-OD04JS-1
Inputs/Outputs 2 inputs/2 outputs NPN CRT1B-MD04JS
2 inputs/2 outputs PNP CRT1B-MD04JS-1
Mounting Bracket CRT1-ATT03

Peripheral Devices

For Round Cable l

Name Model
Open Type Connector (for Unit connection) (Honda Tsushin Kogyo Co.,Ltd.) HCN-TB4LMZG+ *1
Terminating Resistor DRS1-T

For Round Cable ll

Name Model
Open Type Connector (for Unit connection) (Honda Tsushin Kogyo Co.,Ltd.) HCN-TB4LMZG+ *1
Terminating Resistor DCN4-TM4 *2
Flat Connector Socket DCN4-TR4 *2

Note: The DCN4-MD4 Multidrop Connector cannot be used with Bit Slaves with Compact Connectors. Use Open Type
          Connector from Honda Tsushin Kogyo Co., Ltd.

For Flat Cable l

Name Model
Flat Connector Socket DCN4-TR4 *2
Flat Connector Plug DCN4-BR4 *2
Flat Multidrop Connector Plug DCN4-MR4 *2*3
Terminating Resistor DCN4-TM4 *2
Special Tools DWT-A01

Note: The DCN4-MD4 Multidrop Connector cannot be used with Bit Slaves with Compact Connectors.

*1 For information of HCN-TB4LMZG+, contact to Honda Tsushin Kogyo Co.,Ltd. Tel:+81-52-242-2111
*2 The minimum quantity packaged is 10 Connectors.Oder the Connectors in multiples of 10.
*3 Product no longer available to order.

Compact Connectors

The compact connectors use XA-series Connectors from JST Mfg. Co., Ltd. Special cable connectors must be attached for cables connecting to external devices if a Slave Unit with Compact Connectors is used.

Name Applicable cable range Model Crimping Tool
mm2 AWG# Wire sheath external diameter
Contacts Loose terminal 0.08 to 0.33 28 to 22 1.2 to 1.9 BXA-001T-P0.6 YC-692R
Chain terminal SXA-001T-P0.6 YRS-692
Loose terminal 0.22 to 0.5 24 to 20 1.5 to 1.9 BXA-01T-P0.6 YC-701R
Chain terminal SXA-01T-P0.6 YRS-701
Housing --- --- XAP-03V-1 ---

Note 1. Automated Crimp Tools are also available. For details, contact the manufacturer.
          2. For information on the processing procedure, refer to the instruction manual included with the tool or contact
                the manufacturer (JST Mfg. Co., Ltd.).