| Item |
Models |
| Servo control + I/O communications |
| CJ1W-NC482 |
CJ1W-NC882 |
CJ1W-NCF82 |
| Applicable PLCs |
CJ Series |
| Settable unit numbers |
0 to F (unit number as a CPU Bus Unit) |
| Maximum number of Units |
10 Units per Rack, 16 Units per PLC (Can be used on Expansion
Racks.) |
Allocated
I/O
words |
Position Control Unit Control
Memory Areas |
25 words in CPU Bus Unit Area |
| Axis Operation Memory Areas |
43 words for each control axis (2 + 12 output words and 13 + 16
input words) in specified words in the CIO, Work, DM, or EM Area. |
| Memory Operation Memory Areas |
7 words for each task (3 output words and 4 input words) in specified
words in the CIO, Work, DM, or EM Area |
| I/O Memory Areas |
1,300 words maximum (Outputs: 640 words, inputs: 640 words,
communications status: 20 words) in specified words in the CIO,
Work, DM, or EM Area |
| Controllable Servo Drives *1 |
G5/1S-series Servo Drives with Built-in EtherCAT Communications |
| Controllable encoder input terminal *2 *3 |
OMRON encoder input terminal GX-EC02[]1 |
| Control method |
Control commands using EtherCAT communication |
| Number of controlled axes |
4 axes |
8 axes |
16 axes |
| Maximum command output speed |
104 Mpps *4 |
Control
units |
Setting unit |
Pulses, millimeters, inches, or degrees |
| Unit multiplier *5 |
×1, ×10, ×100, ×1,000, or ×10,000 |
| Electronic gear ratio *5 |
Unit version 1.1 or earlier: 1/1 to 1,048,576/1,048,576
Unit version 1.3 or later: 1/1 to 4,294,967,295/4,294,967,295 |
| Positioning functions |
Memory operation or direct operation |
|
Single
axis
control |
Position control |
4 axes |
8 axes |
16 axes |
| Speed control |
4 axes |
8 axes |
16 axes |
Inter-
polated
control |
Linear interpolation |
4 axes max. |
4 axes max. |
4 axes max. |
| Circular interpolation |
2 axes |
2 axes |
2 axes |
| Helical interpolation *3 |
3 axes |
3 axes |
3 axes |
Memory
operation |
Maximum number of
tasks |
4 |
4 *6 |
4 *6 |
| Sequence functions |
JUMP, FOR-NEXT (50 layers/task), PSET, and PRSET |
| Dwell timers |
500/task, 0 to 10.00 s (Set in increments of 0.01 s.) |
Position
command
values |
Data |
-2,147,483,648 to 2,147,483,647 command units *7 |
Number of position command
values |
500/task |
Speed
command
values |
Data *8 |
Position control: 1 to 2,147,483,647 command units/s
Speed control: -2,147,483,648 to 2,147,483,647 command units/s |
| Number of speed command values |
500/task |
Accel-
eration
times |
Data |
0 to 250,000 ms |
| Number of acceleration times |
500/task |
Decel-
eration
times |
Data |
0 to 250,000 ms |
| Number of deceleration times |
500/task |
Auxiliary
functions |
Overrides |
0.01% to 500.00% (Can be set for each axis.) |
| Software limits |
-2,147,483,647 to 2,147,483,646 command units (Can be set for
each axis.) |
| Backlash compensation |
Backlash compensation is performed using the compensation
function in the Servo Drive. The setting range depends on the
specifications of the Servo Drive. |
| Torque Limits |
Unit version 1.1 or earlier: Supports only the ability to enable or
disable the torque limits by turning ON or OFF the command bits.
Unit version 1.3 or later: Supports the ability to change the torque
limit data via the Memory Area/Synchronous Data Link in addition to
the ability to enable or disable the torque limits by turning ON or
OFF the command bits. |
| Synchronous Data Link function |
Unit version 1.1 or earlier: None.
Unit version 1.3 or later: Provides command support for velocity
command data, torque command data, torque feedforward data,
torque limit data, and velocity limitation value when used in
conjunction with a CJ2H-CPU (unit version 1.4 or later).
Unit version 1.5 or later: Provides command support for
electronic cam operation. |
Control
perfor-
mance |
Control cycle |
0.5 ms when
using 1 to 2 axes
1 ms when using
3 to 4 axes |
0.5 ms when using 1 to
2 axes
1 ms when using 3 to 4
axes
2 ms when using 5 to 8
axes |
0.5 ms when using 1 to
2 axes
1 ms when using 3 to 4
axes
2 ms when using 5 to
16 axes |
| Communications cycle |
250 µs |
250 µs when using 1 to
4 axes
500 µs when using 5 to
8 axes |
250 μs min. when
using 1 to 4 axes
500 μs min. when
using 5 to 10 axes
1.0 ms when using 11
to 16 axes |
Starting
time *9 |
Direct operation
(high-speed PTP) *10 |
0.15 to 0.4 ms |
0.15 to 0.4 ms when
using 1 to 4 axes
0.15 to 0.8 ms when
using 5 to 8 axes |
0.15 to 0.4 ms when
using 1 to 4 axes
0.15 to 0.8 ms when
using 5 to 10 axes
0.15 to 1.2 ms when
using 11 to 16 axes |
Direct operation
(bits) *11 |
1.25 to 2.25 ms |
2.5 to 4.5 ms |
3.0 to 5.0 ms |
Memory operation
(linear interpolation)
*11 |
3.25 to 4.25 ms |
6.5 to 8.5 ms |
7.0 to 9.0 ms |
Control
I/O |
Servo
Drive
interface |
Communications port |
EtherCAT port × 1 |
| Output signals |
There are no external output signals for external outputs.
The following command bits are provided for each axis for Servo
Drive control: Deviation Counter Reset Bit, Alarm Reset Bit, Servo
Lock Bit, Servo Unlock Bit, and Torque Limit Bits. |
| Input signals |
There are no external input signals for external inputs.
The following status flags are provided for each axis for Servo Drive
control: Origin Input Flag, Servo Drive Alarm Input Flag, and
Positioning Completed Input Flag. |
External interface
signals *12 |
6 signals (external origin signal, origin proximity signal, forward limit
signal, reverse limit signal, emergency stop signal, and interrupt
input signal) for each axis |