| Appearance | Sensing
method |
Con-
necting method |
Sensing
distance |
Operating
mode |
Indicator
mode |
Model | ||
|---|---|---|---|---|---|---|---|---|
| NPN output | PNP output | |||||||
| Standard |
![]() |
Through-
beam type (with slot) |
Connector
model (4 poles) |
5 mm
(slot width) (Infrared light) |
Dark-ON/
Light-ON (2 outputs) |
Incident
light |
EE-SX970-C1 | EE-SX970P-C1 |
| L-shaped |
![]() |
EE-SX971-C1 | EE-SX971P-C1 | |||||
| T-shaped,
slot center 7 mm |
![]() |
EE-SX972-C1 | EE-SX972P-C1 | |||||
| Close-
mounting |
![]() |
EE-SX974-C1 | EE-SX974P-C1 | |||||
| T-shaped,
slot center 10 mm |
![]() |
EE-SX975-C1 | EE-SX975P-C1 | |||||
| F-shaped |
![]() |
EE-SX976-C1 | EE-SX976P-C1 | |||||
| R-shaped |
![]() |
EE-SX977-C1 | EE-SX977P-C1 | |||||