| Model | Rated voltage | Operating
voltage |
Input current | Must-operate
voltage |
Must-release
voltage |
|---|---|---|---|---|---|
| G3R-IAZR1SN-UTU | 100 to 240 VAC | 60 to 264 VAC | 15 mA max. | 60 VAC max. | 20 VAC min. |
| G3R-IDZR1SN-UTU | 5 VDC | 4 to 6 VDC | 8 mA max. | 4 VDC max. | 1 VDC min. |
| G3R-IDZR1SN-UTU | 12 to 24 VDC | 6.6 to 32 VDC | 6.6 VDC max. | 3.6 VDC min. | |
| G3R-IDZR1SN-1-UTU | 5 VDC | 4 to 6 VDC | 4 VDC max. | 1 VDC min. | |
| G3R-IDZR1SN-1-UTU | 12 to 24 VDC | 6.6 to 32 VDC | 6.6 VDC max. | 3.6 VDC min. |