last update: August 1, 2013
Supply
voltage |
Control output |
Eight-mode Timer |
Four-mode Timer |
24 to 240
VAC/DC |
Contact output, DPDT (time-limit DPDT,
or time-limit SPDT + instantaneous SPDT)
Changed using a switch. |
Model |
H3DK-M2 |
H3DK-S2 |
| Contact output, SPDT (time-limit SPDT) |
Model |
H3DK-M1 |
H3DK-S1 |
| 12 VDC |
Contact output, DPDT (time-limit DPDT,
or time-limit SPDT + instantaneous SPDT)
Changed using a switch. |
Model |
H3DK-M2A |
H3DK-S2A |
| Contact output, SPDT (time-limit SPDT) |
Model |
H3DK-M1A |
H3DK-S1A |
Accessories (Order Separately)
|
Item
|
Specification
|
Model
|
| Mounting Track |
50 cm (l) x 7.3 mm (t) |
PFP-50N
|
| 1 m (l) x 7.3 mm (t) |
PFP-100N
|
| 1 m (l) x 16 mm (t) |
PFP-100N2
|
| End Plate |
--- |
PFP-M
|
| Spacer |
--- |
PFP-S
|
Model Structure
| Model |
Operating modes |
Terminal
block |
Input
type |
Output
type |
Mounting
method |
Safety standards |
Accessories |
| H3DK-M2 |
A: ON Delay
B: Flicker OFF start
B2: Flicker ON start
C: Signal ON/OFF Delay
D: Signal OFF Delay
E: Interval
G: Signal ON/OFF Delay
J: One-shot Output |
9 terminals |
Voltage
input |
Relay,
DPDT |
DIN Track
mounting |
cURus (UL 508
CSA C22.2 No. 14)
EN 61812-1
IEC 60664-1 4 kV/2
EN 50274 |
User label |
| H3DK-M1 |
Relay,
SPDT |
| H3DK-S2 |
A: ON Delay
B2: Flicker ON start
E: Interval
J: One-shot Output |
--- |
Relay,
DPDT |
| H3DK-S1 |
6 terminals |
Relay,
SPDT |
last update: August 1, 2013