| Model | ZN-THS17-S | ZN-THS17C-S * | ZN-THS11-S | ZN-THS11C-S * |
|---|---|---|---|---|
| Appearance |
Sensor head: Anchored type |
Sensor head: 1.5 m type |
||
Precision Thermo-Humidity Logger
last update: July 31, 2013
| Model | ZN-THS17-S | ZN-THS17C-S * | ZN-THS11-S | ZN-THS11C-S * |
|---|---|---|---|---|
| Appearance |
Sensor head: Anchored type |
Sensor head: 1.5 m type |
||
* Please choose this form when you buy it with the calibration certificate.
| Model | ZN-THX11-SA |
|---|---|
| Appearance |
|
| Subject to calibration | Content | Model |
|---|---|---|
| Sensor head Anchored type | Certificate of Calibration, Test Transcript Traceability chart | ZN-THS11-CAL |
| Sensor head 1.5 m type | Certificate of Calibration, Test Transcript Traceability chart | ZN-THS17-CAL |
| Item | Model | |
|---|---|---|
| Mounting Magnet * | ZN9-EM01-S | |
| DC cable (ZN9-ED01-S comes with ZN-THX11-SA) | Straight type | ZN9-ED01-S |
| Right angle type | ZN9-ED02-S | |
| AC Adaptor for ZN-[][]X-S 100 to 240 VAC/50 to 60 Hz Operating temperature range: 0 to 40°C |
PSE, CE, UL STD/A-type plug | ZN9-ACP01-S |
* When the magnet is used, the vibration resistance becomes 55 Hz or less. (Two logger installation screws are attached.)
last update: July 31, 2013