| Rated voltage | Operating voltage |
Impedance (input current) |
Voltage level | |
|---|---|---|---|---|
| Must operate voltage | Must release voltage | |||
| 5 to 24 VDC | 4 to 30 VDC | (5 mA max.) * | 4 VDC max. | 1.0 VDC min. |
| 100 to 240 VAC | 75 to 264 VAC | 41 kΩ ±20% | 75 VAC max. | 20 VAC min. |