| Model | V500-R2CF | |
|---|---|---|
| Direction of view | Front view | |
| Applicable
codes |
Bar code | WPC (JAN/EAN/UPC), Codabar (NW-7), ITF, Industrial 2 of 5 (STF),
Code39, Code93, Code128, GS1-128 (EAN-128), GS1-Databar (RSS-14), GS1-Databar Limited (RSS Limited), GS1-Databar Expanded (RSSExpanded) |
| Number of reading digits | No upper limit (depends on bar width and reading distance) | |
| Reading
performance * |
Minimum resolution | Bar code: 0.15 mm |
| Contrast (PCS) | 0.45 or more (white reflectance 70 % or more) | |
| Reading distance | 60 to 270 mm (At narrow bar: 0.5 mm) | |
| Reading angle | Within 40º (Including margins at left and right sides) | |
| Pitch angle (α) | ±30º | |
| Skew angle (β) | ±60º (However, exclude from 10º upper side to 8º lower side) | |
| Tilt angle (γ) | ±25º | |
| Reading of bar codes
on curved surfaces (R) |
R 20mm (UPC 12 digit) | |
| Light source | Red laser diode (Wave length: 650 nm) | |
| Light output | 1.0m W or less (Correspond to JIS class 2) | |
| Scan type | Raster scan | |
| Number of scan | 1000 scan/sec. | |
| Interface | Communication
specification |
RS-232C |
| OK/NG outputs | NPN open collector output (cable work required) | |
| Function setting method | Menu sheet reading method or host command method | |
| Functional
specifications |
Reading trigger | External trigger (Transistor input), Trigger by command (RS-232C),
Trigger a test reading by pressing the SCAN button on the product |
| OK/NG signals | • When the label is not registered
OK signal: ON when reading is successful NG signal: ON when reading fails • When the label is registered OK signal: ON when reading result matches registered label NG signal: ON when reading fails or reading result does not match registered label |
|
| Indication LED | Read confirmation LED (green) illuminates when reading is successful.
Read confirmation LED (red) blinks when motor is in abnormal operation. |
|
| Buzzer | Notifies a successful reading with a buzzer sound (Muting available) | |
| Power supply
specification |
Power voltage | 4.5 to 5.5 VDC |
| Consumption current | During operation: 500 mA or less; during standby: 150 mA or less | |
| Inrush current | 2.0 A MAX | |
| Environmental
specifications |
Ambient temperature
range |
At operation: 0 to + 45°C At storage: -10 to + 60°C |
| Ambient humidity range | At operation and storage: 20 to 85% RH (with no icing or condensation) | |
| Ambient atmosphere | No corrosive gases | |
| Ambient light | Fluorescent lamp: 4,000lx or less, Sunlight: 80,000lx or less | |
| Vibration resistance | 10 to 150 Hz, half amplitude 0.35 mm, 3 directions (X/Y/Z), 8 minutes
each 10 times |
|
| Degree of protection | IP54 (IEC60529) | |
| Weight | Main unit only | Approximately 80 g |
| Including accessories | Approximately 190 g (including mounting bracket, insulation plate and
screws) |
|
| Packaged weight | Approximately 270 g (including packing carton) | |
| Dimensions | Main unit | Approximately 29 (W) × 34.5 (D) × 17 (H) mm |
| Packing carton | Approximately 245 (W) × 110 (D) × 40 (H) mm | |
| Input/output connector | Round DIN connector | |
| Code length | Approximately 1.5 m | |
| Minimum bending radius of cord | Approximately 23 mm | |
| Accessories | Operation manual, menu sheet, mounting bracket, insulation plate, M3 ×
6 screw (two), M3 × 8 screws (one), M5 × 10 screws (two) |
|
| Material,
Color |
Upper case | Magnesium diecast, black |
| Front panel | PC, black | |
| Labels | PET | |
| Reading window | PMMA, transparent | |
| Cable | Polyvinyl chloride (PVC), black | |
| Insulation plate | ABS, black | |
| Mounting bracket | SUS304, silver | |