Small-diameter Proximity Sensor
Ultra small size, but surprisingly easy installation!
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, PNP open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, PNP open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, NPN open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, NPN open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, PNP open collector, M8 connector models |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, PNP open collector, M8 connector models |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, NPN open collector, M8 connector models |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, NPN open collector, M8 connector models |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NO, NPN open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type 4 dia., DC Three-wires models, Sensing distance 1.2 mm ±10%, NC, NPN open collector, Pre-wired models (5 m) |
![]() |
Unshielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 4 mm ±10%, NO, PNP open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Unshielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 4 mm ±10%, NC, PNP open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Unshielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 4 mm ±10%, NO, NPN open collector, Pre-wired M8 connector models (0.3 m) |
![]() |
Unshielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, Pre-wired M8 connector models (0.3 m) |