Page top

Item list of E2E (Small-diameter)

Small-diameter Proximity Sensor

Small-diameter Proximity Sensor E2E (Small-diameter)

Ultra small size, but surprisingly easy installation!

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder type 6.5 dia., DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired models (5 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP open collector, Pre-wired M8 connector models (0.3 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP open collector, Pre-wired M8 connector models (0.3 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired M8 connector models (0.3 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired M8 connector models (0.3 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP open collector, Pre-wired models (2 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP open collector, Pre-wired models (5 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP open collector, Pre-wired models (2 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP open collector, Pre-wired models (5 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models (2 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models (5 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired models (2 m)
Unshielded, Cylinder type (with screw) M4, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired models (5 m)