Small-diameter Proximity Sensor
Ultra small size, but surprisingly easy installation!
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NO, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NC, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NO, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NC, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NO, M8 connector models |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NC, M8 connector models |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NO, M8 connector models |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NC, M8 connector models |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NO, PVC Pre-wired models, 2 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NO, PVC Pre-wired models, 5 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NC, PVC Pre-wired models, 2 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, PNP open-collector output, NC, PVC Pre-wired models, 5 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NO, PVC Pre-wired models, 2 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NO, PVC Pre-wired models, 5 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NC, PVC Pre-wired models, 2 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 4 mm, Shielded, Sensing distance: 1.2 mm, DC 3-wire, NPN open-collector output, NC, PVC Pre-wired models, 5 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 6.5 mm, Unshielded, Sensing distance: 4 mm, DC 3-wire, PNP open-collector output, NO, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 6.5 mm, Unshielded, Sensing distance: 4 mm, DC 3-wire, PNP open-collector output, NC, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 6.5 mm, Unshielded, Sensing distance: 4 mm, DC 3-wire, NPN open-collector output, NO, Pre-wired M8 connector models, 0.3 m |
|
|
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 6.5 mm, Unshielded, Sensing distance: 4 mm, DC 3-wire, NPN open-collector output, NC, Pre-wired M8 connector models, 0.3 m |