Note: For details on normal stock models, contact your nearest OMRON representative.
Redundancy Unit
last update: July 14, 2014
Note: For details on normal stock models, contact your nearest OMRON representative.
| Input voltage | Output current | Model number |
|---|---|---|
| 5 to 30 VDC | 10 A | S8VK-R10 |
| 10 to 60 VDC | 20 A | S8VK-R20 |
| Name | Model |
|---|---|
| Front-mounting bracket (for S8VK-R10) | S82Y-VS10F |
| Front-mounting bracket (for S8VK-R20) | S82Y-VK10F |
| Side-mounting bracket (for S8VK-R10) | S82Y-VS10S |
| Side-mounting bracket (for S8VK-R20) | S82Y-VK10S |
Note: Be sure to use the accessory screws. Mounting screw tightening torque (recommended): 4.43 to 5.31 lb-in (0.5 to 0.6 N·m)
last update: July 14, 2014