Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-1403 | Enclosed Switch, Cross roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1420 | Enclosed Switch, Roller lever, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1431 | Enclosed Switch, Sealed pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1432 | Enclosed Switch, Sealed roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1433 | Enclosed Switch, Sealed crossroller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1450 | Enclosed Switch, Plastic rod, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 3 m |
D4C-1501 | Enclosed Switch, Pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 5 m |
D4C-1502 | Enclosed Switch, Roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 5 m |
D4C-1503 | Enclosed Switch, Cross roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 5 m |
D4C-1520 | Enclosed Switch, Roller lever, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 5 m |
D4C-1531 | Enclosed Switch, Sealed pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, VCTF cable, 5 m |
D4C-1601 | Enclosed Switch, Pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1602 | Enclosed Switch, Roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1603 | Enclosed Switch, Cross roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1620 | Enclosed Switch, Roller lever, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1631 | Enclosed Switch, Sealed pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1632 | Enclosed Switch, Sealed roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1633 | Enclosed Switch, Sealed crossroller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1650 | Enclosed Switch, Plastic rod, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 3 m |
D4C-1701 | Enclosed Switch, Pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |