Note: The above figures are initial values.
*1. The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH.
Contact your OMRON sales representative for more detailed information on other operating environments.
*2. Except Switches with Flexible Rod Actuators.
*3. Horizontal plunger models: 500,000 operations min. (3 A at 250 VAC, resistive load)
*4. The degree of protection is tested using the method specified by the standard (EN60947-5-1). Confirm that sealing
properties are sufficient for the operating conditions and environment beforehand.