| Type | One-touch connector
type |
Screw terminal type | |||||
|---|---|---|---|---|---|---|---|
| General-
purpose |
Micro load | General-
purpose without cable |
Micro load
without cable |
General-
purpose with cable |
Micro load
with cable |
||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
| Actuator | Model | Model | Model | Model | Model | Model | |
| Roller plunger |
![]() |
D4E-1A[]0N | D4E-2A10N | D4E-1A20N | D4E-2A20N | D4E-1A21N | D4E-2A21N |
| Crossroller
plunger |
![]() |
D4E-1B[]0N | D4E-2B10N | D4E-1B20N | D4E-2B20N | D4E-1B21N | D4E-2B21N |
| Plunger |
![]() |
D4E-1C[]0N | D4E-2C[]0N | D4E-1C20N | D4E-2C20N | D4E-1C21N | D4E-2C21N |
| Sealed roller
plunger |
![]() |
D4E-1D[]0N | D4E-2D10N | D4E-1D20N | D4E-2D20N | D4E-1D21N | D4E-2D21N |
| Sealed crossroller
plunger |
![]() |
D4E-1E[]0N | --- | D4E-1E20N | D4E-2E20N | D4E-1E21N | D4E-2E21N |
| Sealed plunger |
![]() |
D4E-1F[]0N | D4E-2F10N | D4E-1F20N | D4E-2F20N | D4E-1F21N | D4E-2F21N |
| Roller lever |
![]() |
D4E-1G[]0N | D4E-2G10N | D4E-1G20N | D4E-2G20N | D4E-1G21N | D4E-2G21N |
| One-way action
roller lever |
![]() |
D4E-1H00N | --- | D4E-1H20N | D4E-2H20N | D4E-1H21N | --- |
or 1 for DC connector.
2. For the plunger and lever actuator models, the NC and NO terminal indicators are reversed.
3. Models are also available with molded terminals and with molded terminals and operation indicators. Refer to
Catalog.














![d4e-[]n_lineup2_1 d4e-[]n_lineup2_1](/Images/d4e-%5B%5Dn_lineup2_113-152667.gif)