Enclosed Switch
Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
SHL-D55 | Enclosed Switch, Plunger, General load |
SHL-D55-01 | Enclosed Switch, Plunger, Micro load |
SHL-Q2155 | Enclosed Switch, Panel mount cross roller plunger, General load |
SHL-Q2155-01 | Enclosed Switch, Panel mount cross roller plunger, Micro load |
SHL-Q2255 | Enclosed Switch, Panel mount roller plunger, General load |
SHL-Q2255-01 | Enclosed Switch, Panel mount roller plunger, Micro load |
SHL-Q2255-01MR VCTF 3M | Enclosed Switch, Panel mount roller plunger, Micro load, Cable output direction: Right-hand, 3 m |
SHL-Q2255-MR VCTF 3M | Enclosed Switch, Panel mount roller plunger, General load, Cable output direction: Right-hand, 3 m |
SHL-Q2255-MR VCTF 5M | Enclosed Switch, Panel mount roller plunger, General load, Cable output direction: Right-hand, 5 m |
SHL-Q55 | Enclosed Switch, Panel mount plunger, General load |
SHL-Q55-01 | Enclosed Switch, Panel mount plunger, Micro load |
SHL-W155 | Enclosed Switch, Hinge lever, General load |
SHL-W155-01 | Enclosed Switch, Hinge lever, Micro load |
SHL-W2155 | Enclosed Switch, Hinge roller lever, General load |
SHL-W2155-01 | Enclosed Switch, Hinge roller lever, Micro load |
SHL-W255 | Enclosed Switch, Short hinge roller lever, General load |
SHL-W255-01 | Enclosed Switch, Short hinge roller lever, Micro load |
SHL-W255-MD VCTF 5M | Enclosed Switch, Short hinge roller lever, General load, Cable output direction: Underside, 5 m |
SHL-W3155 | Enclosed Switch, One-way action hinge roller lever, General load |
SHL-W3155-01 | Enclosed Switch, One-way action hinge roller lever, Micro load |