(Unit: mm)
Smart Laser Sensors
last update: November 18, 2024
(Unit: mm)
Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.
Diffuse-reflective Model
E3NC-LH02
Amplifier Units with Connectors for Sensor Communications Unit
E3NC-LA0
E3NC-SA0
E39-R21
E39-RS10
E39-R22
E39-RS11
E39-P51
With E39-P51 Lens Attachment Attached
E39-P52
With E39-P52 Lens Attachment Attached
Sensor Head Mounting Brackets
E39-L190
With E39-L190 Mounting Bracket Attached for Bottom Mounting
With E39-L190 Mounting Bracket Attached for Back Mounting
E39-L185
With E39-L185 Mounting Bracket Attached
E39-L186
E39-L187
With E39-L187 Mounting Bracket Attached
E39-L188
With E39-L188 Mounting Bracket Attached
Master Connector
E3X-CN21
*4-dia. cable with 4 conductors, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24), Insulation diameter: 1.1 mm)
Slave Connector
E3X-CN22
*4-dia. cable with 2 conductors, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24), Insulation diameter: 1.1 mm)
Straight
XS3F-M421-40[]-A
L-shaped
XS3F-M422-40[]-A
Amplifier Unit Mounting Bracket
E39-L143
Material: Stainless steel (SUS304)
DIN Track
PFP-100N
PFP-50N
Material: Aluminum
PFP-100N2
Material: Aluminum
End Plate
PFP-M
Materials: Iron, zinc plating
last update: November 18, 2024