| Type |
Standard models |
Model for Sensor
Communications Unit |
| NPN output |
E3NC-LA21 |
E3NC-LA7 |
E3NC-LA24 |
E3NC-LA0 |
| PNP output |
E3NC-LA51 |
E3NC-LA9 |
E3NC-LA54 |
| Connecting method |
Pre-wired |
Wire-saving
Connector |
M8
Connector |
Connector for Sensor
Communications Unit |
Inputs/
outputs |
Outputs |
2 outputs |
1 output |
--- *1 |
| External inputs |
1 input |
| Power supply voltage *2 |
10 to 30 VDC, including 10% ripple (p-p) |
Supplied from the
connector through
the Sensor
Communications Unit |
| Power consumption *3 |
At Power Supply Voltage of 24 VDC
Normal mode: 1,560mW max. (Current consumption: 65mA max.)
Eco ON: 1,320 mW max. (Current consumption: 55 mA max.)
Eco LO: 1,440 mW max. (Current consumption: 60 mA max.) |
| Control outputs *4 |
Load power supply voltage: 30 VDC max.,
open-collector output
Load current:
Groups of 1 to 3 Amplifier Units: 100 mA max.,
Groups of 4 to 30 Amplifier Units: 20 mA max.
(Residual voltage:
At load current of less than 10 mA: 1 V max.
At load current of 10 to 100 mA: 2 V max.)
OFF current: 0.1 mA max. |
--- |
| External inputs |
Refer to *5. |
--- |
| Indicators |
7-segment displays (Sub digital display: green, Main digital display: white)
Display direction: Switchable between normal and reversed.
OUT indicator (orange), L/D indicator (orange), ST indicator (blue),
DPC indicator (green), and OUT selection indicator
(orange, only on models with 2 outputs) |
| Protection circuits |
Power supply reverse polarity protection,
output short-circuit protection, and
output reverse polarity protection |
Power supply reverse
polarity protection and
output short-circuit
protection |
Response
time |
Super-high-speed mode (SHS) *6 |
Operate or reset: 80 μs |
| High-speed mode (HS) |
Operate or reset: 250 μs |
| Standard mode (Stnd) |
Operate or reset: 1 ms |
| Giga-power mode (GIGA) |
Operate or reset: 16 ms |
| Sensitivity adjustment |
Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning,
or percentage tuning (-99% to +99%)), or manual adjustment. |
| Maximum connectable Units |
30 |
With E3NW-ECT: 30 units *7
With E3NW-CRT: 16 units
With E3NW-CCL: 16 units |
No. of Units
for mutual
interference
prevention |
Super-high-speed mode (SHS) *6 |
0 |
| High-speed mode (HS) |
2 |
| Standard mode (Stnd) |
2 |
| Giga-power mode (GIGA) |
4 |
| Functions |
Dynamic power control (DPC) |
Provided |
| Timer |
Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay
+ OFF-delay timer: 1 to 9,999 ms |
| Zero reset |
Negative values can be displayed. (Threshold value is shifted.) |
| Resetting settings *8 |
Select from initial reset (factory defaults) or user reset (saved settings). |
| Eco mode *9 |
Select from OFF (digital display lit), ECO ON (digital display not lit), and ECO LO (digital display dimmed). |
| Bank switching |
Select from banks 1 to 4. |
| Power tuning |
Select from ON or OFF. |
| Output 1 |
Select from Normal Detection Mode or Area Detection Mode. |
| Output 2 |
Select from
normal
detection
mode, alarm
output mode,
or error
output mode. |
--- |
Select from normal
detection mode, alarm
output mode, or error
output mode. |
| External input |
Select from input OFF, tuning, power tuning,
laser OFF, zero reset, or bank switching. |
--- |
| Hysteresis width |
Select from standard setting or user setting. |
| Ambient temperature range* |
Operating:
Groups of 1 or 2 Amplifier Units: -25 to 55°C,
Groups of 3 to 10 Amplifier Units: -25 to 50°C,
Groups of 11 to 16 Amplifier Units: -25 to 45°C,
Groups of 17 to 30 Amplifier Units: -25 to 40°C
Storage: -30 to 70°C (with no icing or condensation) |
Operating:
Groups of 1 or 2 Amplifier
Units: 0 to 55°C,
Groups of 3 to 10 Amplifier
Units: 0 to 50°C,
Groups of 11 to 16 Amplifier
Units: 0 to 45°C,
Groups of 17 to 30 Amplifier
Units: 0 to 40°C,
Storage: -30 to 70°C
(with no icing or condensation) |
| Ambient humidity range |
Operating and storage: 35% to 85% (with no condensation) |
| Altitude |
2,000 m max. |
| Installation environment |
Pollution degree 3 (as per IEC 60947-1) |
| Insulation resistance |
20 MΩ (at 500 VDC) |
| Dielectric strength |
1,000 VAC at 50/60 Hz for 1 min |
| Vibration resistance (destruction) |
10 to 55 Hz with a 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance (destruction) |
500 m/s2 for 3 times each in X, Y, and Z directions |
150m/s2 for 3 times each in
X, Y, and Z directions |
| Weight (packed state/Amplifier Unit only) |
Approx. 115 g/
approx. 75 g |
Approx. 60 g/
approx. 20 g |
Approx. 65 g/approx. 25 g |
| Materials |
Case |
Polycarbonate (PC) |
| Cover |
Polycarbonate (PC) |
| Cable |
Vinyl chloride (PVC) |
| Accessories |
Instruction Manual |