Page top

NX-EIC202

NX-series EtherNet/IP™ Coupler Unit

NX-EIC202

Connecting to open industrial network standard EtherNet/IP

(Unit: mm)

EtherCAT Coupler Unit Only

NX-EIC202 Dimensions 1

With Cables Connected

NX-EIC202 Dimensions 2

*1. This dimension depends on the specifications of the commercially available USB-certified cable.
       Check the specifications of the USB cable that is used.
*2. This is the dimension from the back of the Unit to the communications cables.
       • 100 mm: When an MPS588-C Connector is used.
       • 120 mm: When an XS6G-T421-1 Connector is used.

End Cover

NX-EIC202 Dimensions 3