Ask your OMRON representative for the most recent applicable standards for each model.
NX-series EtherNet/IP™ Coupler Unit
last update: October 1, 2024
Ask your OMRON representative for the most recent applicable standards for each model.
| Product name | Current consumption | Maximum I/O power supply current | Model |
|---|---|---|---|
EtherNet/IP Coupler Unit
![]() |
1.60 W or lower | 10 A | NX-EIC202 |
The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
Use a commercially available USB-certified cable.
Specifications: USB 1.1 or 2.0 cable (A connector - B connector), 5.0 m max.
For EtherNet/IP, required specification for the communications cables varies depending on the baud rate. For 100BASE-TX/10BASE-T, use a straight or cross STP (shielded twisted-pair) cable of category 5 or higher. For 1000BASE-T, use a straight or cross STP cable of category 5e or higher with double shielding (aluminum tape and braiding).
| Item | Appearance | Recommended
manufacturer |
Cable
length (m) |
Model |
|---|---|---|---|---|
| Cable with Connectors on Both Ends
(RJ45/RJ45) Standard RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: PUR Cable color: Yellow *2 EtherCAT/ EtherNet/IP (10BASE/100BASE) |
![]() |
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF |
| 0.5 | XS6W-6PUR8SS50CM-YF | |||
| 1 | XS6W-6PUR8SS100CM-YF | |||
| 2 | XS6W-6PUR8SS200CM-YF | |||
| 3 | XS6W-6PUR8SS300CM-YF | |||
| 5 | XS6W-6PUR8SS500CM-YF | |||
| Cable with Connectors on Both Ends
(RJ45/RJ45) Rugged RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Light blue EtherCAT/ EtherNet/IP (10BASE/100BASE) |
![]() |
OMRON | 0.3 | XS5W-T421-AMD-K |
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
| Cable with Connectors on Both Ends
(M12 Straight/M12 Straight) Shield Strengthening Connector cable M12/Smartclick Connectors Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE) |
![]() |
OMRON | 0.5 | XS5W-T421-BM2-SS |
| 1 | XS5W-T421-CM2-SS | |||
| 2 | XS5W-T421-DM2-SS | |||
| 3 | XS5W-T421-EM2-SS | |||
| 5 | XS5W-T421-GM2-SS | |||
| 10 | XS5W-T421-JM2-SS | |||
| Cable with Connectors on Both Ends
(M12 Straight/RJ45) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Rugged RJ45 plugs type Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE) |
![]() |
OMRON | 0.5 | XS5W-T421-BMC-SS |
| 1 | XS5W-T421-CMC-SS | |||
| 2 | XS5W-T421-DMC-SS | |||
| 3 | XS5W-T421-EMC-SS | |||
| 5 | XS5W-T421-GMC-SS | |||
| 10 | XS5W-T421-JMC-SS |
*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m, 3 m, 5 m,
7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. Cables colors are available in blue, yellow, or Green.
*3. For details, contact your OMRON representative.
| Item | Recommended
manufacturer |
Model | ||
|---|---|---|---|---|
| Products for
EtherNet/IP (100BASE-TX) |
Wire Gauge and
Number of Pairs: AWG24, 4-pair Cable |
Cables | Kuramo Electric Co. | KETH-SB *1 |
| RJ45 Connectors | Panduit Corporation | MPS588-C *1 | ||
| Products for
EtherNet/IP (100BASE-TX) |
Wire Gauge and
Number of Pairs: AWG22, 2-pair Cable |
Cables | Kuramo Electric Co. | KETH-PSB-OMR *2 |
| JMACS Japan Co., Ltd. | PNET/B *2 | |||
| RJ45 Assembly
Connector ![]() |
OMRON | XS6G-T421-1 *2 | ||
*1. We recommend you to use above cable for EtherNet/IP and RJ45 Connector together.
*2. We recommend you to use above cable for EtherNet/IP and RJ45 Assembly Connector together.
| Product name | Specification | Model |
|---|---|---|
| Unit/Terminal Block Coding Pins | Pins for 10 Units (30 terminal block pins and 30 Unit pins) | NX-AUX02 |
| Product name | Specification | Model | |||
|---|---|---|---|---|---|
| No. of terminals | Terminal number
indications |
Ground
terminal mark |
Terminal current
capacity |
||
| Terminal Block | 8 | A/B | Provided | 10 A | NX-TBC082 |
last update: October 1, 2024