| Electrical ratings | 1 mA at 5 VDC to 30 mA at 30 VDC (resistive load) | 
|---|
Mechanical Touch Switch
            
        
last update: September 24, 2012
| Electrical ratings | 1 mA at 5 VDC to 30 mA at 30 VDC (resistive load) | 
|---|
| Degree of protection | IP67 | |
|---|---|---|
| Durability *1 | Mechanical | 10,000,000 operations min. | 
| Electrical | 5,000,000 operations min. (at 30 mA 30 VDC resistive load) | |
| Operating speed | 5 to 500 mm/s | |
| 
                  Operating frequency  | 
                Mechanical | 120 operations/min. | 
| Electrical | 60 operations/min. | |
| Insulation resistance | 100 MΩ min. at 250 VDC between each terminal and non-current-carrying metal parts | |
| Contact resistance | With 1 m cable:700 mΩ max. (initial value) With 3 m cable:1.9 Ω max. (initial value) With 5 m cable:3.1 Ω max. (initial value)  | 
              |
| 
                  Dielectric strength (50/60 Hz 1 min)  | 
                
                  Between terminals of same polarity  | 
                250 VAC (at TTP) | 
| 
                  Between each terminal and non-current- carrying metal parts  | 
                1,000 VAC (600 VAC for M5 model) | |
| 
                  Vibration resistance  | 
                Malfunction | 10 to 55 Hz, 1.5-mm double amplitude *2 | 
| 
                  Shock resistance  | 
                Mechanical | 1,000 m/s2 max. | 
| Malfunction | 300 m/s2 max. *3 | |
| Ambient operating temperature | -10°C to +70°C (with no icing) | |
| Ambient operating humidity | 35% to 95% RH | |
| Actuator strength | 14.7 N *4 | |
| Weight | Switch | M5: Approx. 14 g, M8: Approx. 20 g, M10: Approx. 21 g | 
| Cable | Approx. 10 g/m | |
last update: September 24, 2012