Page top

M22N

Indicators

M22N

22-mm dia. Indicators. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.

Easy to Use

• Improved wiring visibility through to a modified wiring direction. (Push-In Plus terminal block type)
• Screw terminal structure is compatible with round crimp terminals. (Screw terminal block type)

Miniaturization

• No need for extra lateral space because of the modified wiring direction. (Push-In Plus terminal block type)
• Compact design.

Product Lineup

• Meet global safety standards.
• Can be installed in two types of panel hole dimensions: 22.3 and 25.5 dia.
• The indicators come in a wide variety of colors and shapes.
• Compliant with IEC IP66, Certified for UL508 Type 4X, 13.