Item | Specification | |
---|---|---|
Enclosure | Mounted in a panel. | |
Grounding method | Ground of 100 Ω or less.
If a conductive DIN Track is used, a Communications Interface Units is grounded through the DIN Track from the System Power Supply Unit. If a non-conductive DIN Track is used, a Communications Interface Units is grounded from the FG terminal. |
|
Operating
environment |
Ambient operating
temperature |
0 to 55°C |
Ambient operating
humidity |
10% to 95% (with no condensation or icing) | |
Atmosphere | Must be free from corrosive gases. | |
Ambient storage
temperature |
-25 to 70°C (with no condensation or icing) | |
Altitude | 2,000 m max. | |
Pollution degree | 2 or less: Meets IEC 61010-2-201. | |
Noise immunity | 2 kV on power supply line (Conforms to IEC 61000-4-4.) | |
Overvoltage category | Category II: Meets IEC 61010-2-201. | |
EMC immunity level | Zone B | |
Vibration resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, Acceleration of 9.8 m/s2, 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|
Shock resistance | Conforms to IEC 60068-2-27. 147 m/s2, 3 times each in X, Y, and
Z directions |
|
Insulation resistance | 20 MΩ min. between isolated circuits (at 100 VDC) | |
Dielectric strength | 510 VAC between isolated circuits for 1 minute with leakage current
of 5 mA max. |
|
Applicable standards * | cULus: Listed (UL508), ANSI/ISA 12.12.01, EU: EN 61131-2, NK, LR, RCM,
and KC: KC Registration |