| Classifi-
cation |
Descrip-
tion |
Model and appearance | Tempera-
ture range (See note 3.) |
Element
type |
Conduc-
tor type |
Class | Protective
tubing material |
Terminal
type |
|
|---|---|---|---|---|---|---|---|---|---|
| Low-cost
Models |
Low-cost
platinum resistance thermometer |
E52-P10AEF |
|
0°C to 250°C | Pt100 | 3-conduc-
tor system |
B | SUS316 | Exposed
lead wires |
| E52-P6DF | -50°C to
250°C |
SUS304 | |||||||
| E52-P6FF | |||||||||
| Low-cost
thermo- couple |
E52-CA1DF | 0°C to 400°C | K(CA) | Grounded
type |
2 (0.75) | ||||