| Element type | Pt100 |
|---|---|
| Conductor type | 3-conductor system |
| Class | Class B |
| Protective tubing material | SUS304 |
| Sensor length | 30 mm |
| Max. detectable temperature | 250°C |
| Temperature range | -50°C to 250°C |
| Lead wire | Fluororesin-covered wire (PFA) and approx. 1.0 dia.
7/0.18 -50°C to 150°C |