| Model | Rated input voltage
(Common terminals of a power supply and a measurement voltage input.) |
Dimensions | Communications |
|---|---|---|---|
| KM-N2-FLK | 1-phase 2-wire: 100 to 277 VAC
1-phase 3-wire: 100 to 220 VAC (L-N), 200 to 440 VAC (L-L) 3-phase 3-wire: 173 to 277 VAC (L-L) 3-phase 4-wire (earthed neutral): 100 to 254 VAC (L-N), 173 to 440 VAC (L-L) 3-phase 4-wire (unearthed neutral): 100 to 120 VAC (L-N), 173 to 208 VAC (L-L) |
90 × 90 × 65 mm (H×W×D) | RS-485 communications,
pulse output |