| Model | KM-N2-FLK | |
|---|---|---|
| Applicable phase wiring methods | Single-phase two-wire, single-phase three-wire, three-phase three-wire,
and three-phase four-wire |
|
| Number of measured circuits | Single-phase two-wire: 4 circuits max., Single-phase three-wire or three-
phase three-wire: 2 circuits max., Three-phase four-wire: 1 circuit |
|
| Power consumption | 7 VA max. | |
| Input | Rated input voltage
(Common terminals of a power supply and a measurement voltage input.) |
1-phase 2-wire: 100 to 277 VAC
1-phase 3-wire: 100 to 220 VAC (L-N), 200 to 440 VAC (L-L) 3-phase 3-wire: 173 to 277 VAC (L-L) 3-phase 4-wire (earthed neutral): 100 to 254 VAC (L-N), 173 to 440 VAC (L-L) 3-phase 4-wire (unearthed neutral): 100 to 120 VAC (L-N), 173 to 208 VAC (L-L) |
| Allowable supply voltage range | 85% to 115% of rated power supply voltage | |
| Connectable CTs | General-purpose CT with a rated secondary current of 1 A or 5 A * | |
| Maximum CT secondary current | 6 A | |
| Rated input frequency | 50/60 Hz | |
| Ambient operating temperature | -25 to 55°C (with no condensation or icing) | |
| Ambient operating humidity | 25% to 85% | |
| Storage temperature | -25 to 85°C (with no condensation or icing) | |
| Storage humidity | 25% to 85% | |
| Operating altitude | 2,000 m max. | |
| Installation environment | Overvoltage category II, measurement category II, pollution degree 2 | |
| Electromagnetic environment | Industrial electromagnetic environment (EN/IEC 61326-1 Table 2) | |
| Compliant standards | EN 61010-2-030, EN 61326-1, and UL 61010-1 | |