| Product Name | Specification | Model | Standards | ||
|---|---|---|---|---|---|
| Environmental
resistance |
Number of
IO-Link ports |
I/O connection
terminals |
|||
| GX-series IO-Link
Master Unit |
IP67 | 8 | M12 connector
(A-cording, female) |
GX-ILM08C | UC, CE,
RCM, KC |
GX-series IO-Link Master Unit
last update: October 2, 2023
| Product Name | Specification | Model | Standards | ||
|---|---|---|---|---|---|
| Environmental
resistance |
Number of
IO-Link ports |
I/O connection
terminals |
|||
| GX-series IO-Link
Master Unit |
IP67 | 8 | M12 connector
(A-cording, female) |
GX-ILM08C | UC, CE,
RCM, KC |
Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.
| Item | Appearance | Recommended
manufacturer |
Cable
length (m) |
Model |
|---|---|---|---|---|
| Cable with Connectors on Both Ends
Shield Strengthening cable *1 Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black |
Smartclick
(M12 Straight/ M12 straight) ![]() |
OMRON | 0.5 | XS5W-T421-BM2-SS |
| 1 | XS5W-T421-CM2-SS | |||
| 2 | XS5W-T421-DM2-SS | |||
| 3 | XS5W-T421-EM2-SS | |||
| 5 | XS5W-T421-GM2-SS | |||
| 10 | XS5W-T421-JM2-SS | |||
| Cable with Connectors on Both Ends
Rugged type Shield Strengthening cable *1 Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black |
Smartclick
(M12 Straight/ RJ45 straight) ![]() |
OMRON | 0.5 | XS5W-T421-BMC-SS |
| 1 | XS5W-T421-CMC-SS | |||
| 2 | XS5W-T421-DMC-SS | |||
| 3 | XS5W-T421-EMC-SS | |||
| 5 | XS5W-T421-GMC-SS | |||
| 10 | XS5W-T421-JMC-SS | |||
| Cable with Connectors on Both Ends (RJ45/RJ45)
Rugged standard RJ45 plugs *2 Wire gauge and number of pairs: AWG22, 2-pair cable Cable color: Yellow |
![]() |
3M Japan
Limited |
0.25 | 3RHS4-1100-0.25M |
| 0.5 | 3RHS4-1100-0.5M | |||
| 1 | 3RHS4-1100-1M | |||
| 2 | 3RHS4-1100-2M | |||
| 5 | 3RHS4-1100-5M | |||
| 10 | 3RHS4-1100-10M |
*1 For details, Contact your OMRON representative.
*2 Cables are available from 0.25 m to 100 m. Ask the manufacturer for details.
| Item | Appearance | Recommended
manufacturer |
Cable
length (m) |
Model |
|---|---|---|---|---|
| Connector connected to cable,
socket on one cable end Fire-retardant, Robot cable |
Smartclick (M12 Straight) | OMRON | 1 | XS5F-D421-C80-F |
| 2 | XS5F-D421-D80-F | |||
| 3 | XS5F-D421-E80-F | |||
| 5 | XS5F-D421-G80-F | |||
| 10 | XS5F-D421-J80-F | |||
| Connectors connected to cable,
socket and plug on cable ends Fire-retardant, Robot cable |
Smartclick
(M12 Straight/M12 straight) |
OMRON | 1 | XS5W-D421-C81-F |
| 2 | XS5W-D421-D81-F | |||
| 3 | XS5W-D421-E81-F | |||
| 5 | XS5W-D421-G81-F | |||
| 10 | XS5W-D421-J81-F |
Order a cable with a connector on both ends to connect a sensor of connector type.
| Item | Appearance | Recommended
manufacturer |
Cable
length (m) |
Model |
|---|---|---|---|---|
| Connectors connected to cable,
M8 socket and M12 plug on cable ends Fire-retardant, Robot cable |
M8 screw- M12 Smartclick
(M8 Straight/M12 straight) |
OMRON | 0.2 | XS3W-M42C-4C2-A |
| Connectors connected to cable,
socket and plug on cable ends Fire-retardant, Robot cable |
Smartclick
(M12 Straight/M12 straight) |
OMRON | 1 | XS5W-D421-C81-F |
| 2 | XS5W-D421-D81-F | |||
| 3 | XS5W-D421-E81-F | |||
| 5 | XS5W-D421-G81-F | |||
| 10 | XS5W-D421-J81-F |
This connector is used when branching a GX-type Unit power supply.
| Item | Appearance | Specification | Connector type | Model |
|---|---|---|---|---|
| XS5R Plug/Socket
T-Joint Connector |
![]() |
M12 | Smartclick connector | XS5R-D427-5 |
This is a waterproof cover for unused M12 GX connectors (female).
When you use this waterproof cover, you can maintain the IP67 protective structure.
The following two types of covers are available. Either one can be mounted on an EtherCAT communications connector or I/O connector.
| Item | Appearance | Specification | Connector type | Materials | Model |
|---|---|---|---|---|---|
| M12 Threaded Waterproof
Cover *1 |
![]() |
M12 | Screw-type
connector |
Brass/
nickel plated |
XS2Z-22 |
| Smartclick Waterproof Cover *2 | ![]() |
M12 | Smartclick
connector |
PBT | XS5Z-11 |
*1 When mounting the M12 Threaded Waterproof Cover on a connector, always tighten it to a torque of 0.39 to 0.49 N・m.
*2 When mounting a Smartclick Waterproof Cover on a connector, torque management is not required.
The tool for tightening M12 Threaded Connectors is used when tightening to a specified torque.
| Item | Appearance | Model |
|---|---|---|
| Torque Wrench |
|
XY2F-0004 |
Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.
| Product
name |
Specification | Model | Stand-
ards |
||
|---|---|---|---|---|---|
| Number of
licenses |
Media | ||||
| Sysmac
Studio Standard Edition Ver.1.[][] |
The Sysmac Studio is the software that
provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI. The Sysmac Studio Standard Edition DVD includes CX-ConfiguratorFDT to set up IO-Link Master Units and IO-Link devices. |
---
(Media only) |
DVD | SYSMAC-SE200D | --- |
| 1 license * | --- | SYSMAC-SE201L | |||
Note: For details, refer to the Sysmac Studio Ver.1.[][] datasheet, visit your local OMRON website.
* Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
last update: October 2, 2023