| Item | Size | M12 | M18 | M30 |
|---|---|---|---|---|
| Shielded | Shielded | |||
| Model | E2E-X3B4-IL[] | E2E-X7B4-IL[] | E2E-X10B4-IL[] | |
| Sensing distance | 3 mm ±10% | 7 mm ±10% | 10 mm ±10% | |
| Set distance *1 | 0 to 2.4 mm | 0 to 5.6 mm | 0 to 8 mm | |
| Differential travel | 10% max. of sensing distance | |||
| Detectable object | Ferrous metal
(The sensing distance decreases with non-ferrous metal. Refer to Engineering Data on Catalog.) |
|||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | |
| Response frequency *2 | 1 kHz | 0.5 kHz | 0.4 kHz | |
| Power supply voltage | 10 to 30 VDC (including 10% ripple (p-p)) | |||
| Current consumption | 20 mA max. | |||
| Control output | Load current | 100 mA max. | ||
| Residual voltage | 2 V max. (Load current: 100 mA, Cable length: 2 m) | |||
| Indicators *1 | In the Standard I/O mode (SIO mode): Operation indicator (orange, lit) and stability
indicator (green, lit) In the IO-Link mode: Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals) |
|||
| Operation mode | PNP NO/NC switching type (Factory setting: NO)
Refer to the timing charts under I/O Circuit Diagrams on Catalog for details. |
|||
| Protection circuits | Power supply reverse polarity protection, output reverse polarity protection, surge
suppressor, and output short-circuit protection |
|||
| Ambient temperature range | Operating/Storage: -25 to 70°C (with no icing or condensation) | |||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | |||
| Temperature influence | ±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | |||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | |||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z
directions |
|||
| Shock resistance | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | |||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant *3 | |||
| Connection method | Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models
(Standard cable length: 0.3 m) |
|||
| Materials | Case | Nickel-plated brass | ||
| Sensing surface | PBT | |||
| Clamping nuts | Nickel-plated brass | |||
| Toothed washer | Zinc-plated iron | |||
| Main IO-Link functions | Operation mode switching between NO and NC, self diagnosis enabling, excessive
proximity judgment distance selecting, timer function of the control output and timer time selecting, instability output (IO-Link mode) ON delay timer time selecting function, monitor output, operating hours read-out, and initial reset |
|||
| Communication
specifications |
IO-Link
specification |
Ver 1.1 | ||
| Baud rate | -IL3: COM3 (230.4 kbps), -IL2: COM2 (38.4 kbps) | |||
| Data length | PD size: 2 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2) | |||
| Minimum cycle
time |
-IL3 (COM3): 1 ms, -IL2 (COM2): 2.3 ms | |||
| Accessories | Instruction manual | |||