| Appearance | Sensing
distance |
Connection
method |
Pin
arrangement |
IO-Link
baud rate |
Model | |
|---|---|---|---|---|---|---|
Shielded
![]() |
M12 | 3 mm | Pre-wired Models
(2 m) |
-- | COM2 (38.4 kbps) | E2EQ-X3B4-IL2 2M |
| COM3 (230.4 kbps) | E2EQ-X3B4-IL3 2M | |||||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
1: +V
3: 0 V 4: C/Q output |
COM2 (38.4 kbps) | E2EQ-X3B4-M1TJ-IL2 0.3M | |||
| COM3 (230.4 kbps) | E2EQ-X3B4-M1TJ-IL3 0.3M | |||||
| M18 | 7 mm | Pre-wired Models
(2 m) |
-- | COM2 (38.4 kbps) | E2EQ-X7B4-IL2 2M | |
| COM3 (230.4 kbps) | E2EQ-X7B4-IL3 2M | |||||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
1: +V
3: 0 V 4: C/Q output |
COM2 (38.4 kbps) | E2EQ-X7B4-M1TJ-IL2 0.3M | |||
| COM3 (230.4 kbps) | E2EQ-X7B4-M1TJ-IL3 0.3M | |||||
| M30 | 10 mm | Pre-wired Models
(2 m) |
-- | COM2 (38.4 kbps) | E2EQ-X10B4-IL2 2M | |
| COM3 (230.4 kbps) | E2EQ-X10B4-IL3 2M | |||||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
1: +V
3: 0 V 4: C/Q output |
COM2 (38.4 kbps) | E2EQ-X10B4-M1TJ-IL2 0.3M | |||
| COM3 (230.4 kbps) | E2EQ-X10B4-M1TJ-IL3 0.3M | |||||