| Model | A7PS | A7PH | |
|---|---|---|---|
| Switching capacity (resistive load) | 50 VAC or 3.3 to 28 VDC
1 mA to 0.1 A |
125 VAC or 3.3 to 28 VDC
10 μA to 0.15 A |
|
| Continuous carry current | 1 A max. | 3 A max. | |
| Contact resistance | 300 mΩ max. | ||
| Insulation
resistance |
Between non-connected terminals | 10 MΩ min. (at 500 VDC) | 100 MΩ min. (at 500 VDC) |
| Between terminal and
non-current carrying part |
1,000 MΩ min. (at 500 VDC) | ||
| Dielectric
strength |
Between non-connected terminals | 600 VAC, 50/60 Hz for 1 min | |
| Between terminal and
non-current carrying part |
1,000 VAC, 50/60 Hz for 1 min | ||
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours min. | ||
| Shock resistance | 490 m/s2 min. | ||
| Durability | Mechanical | 100,000 operations min. | 2,000,000 operations min. |
| Electrical | 50,000 operations min. | 1,000,000 operations min. | |
| Ambient temperature | Operating: -10°C to 65°C | ||
| Ambient humidity | Operating: 45% to 85% | ||
| Max. operating force | 6.37 N max. | ||