| Item | V780-HMD68-ETN-[][] | V780-HMD68-EIP-[][] | V780-HMD68-ETN-[][]-S |
|---|---|---|---|
| Dimensions | 250 × 250 × 70 mm (D × H × W, excluding protruding parts and cables) | ||
| Supply voltage | 24 VDC (-15% to +10%) Class2 | ||
| Power consumption | 10 W max. | ||
| Ambient operating temperature | -10 to 55°C (with no icing) | ||
| Ambient operating humidity | 25% to 85% (with no condensation) | ||
| Ambient storage temperature | -25 to 70°C (with no icing) | ||
| Ambient storage humidity | 25% to 85% (with no condensation) | ||
| Insulation resistance | 20 MΩ min. (at 500 VDC) between cable terminals and case | ||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case | ||
| Vibration resistance | No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm,
acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each |
||
| Shock resistance | No abnormality after application of 500 m/s2, 3 times each in 6 directions
(Total: 18 times) |
||
| Degree of protection | IP54 (IEC 60529:2001) | ||
| Materials | Plastic case: PBT
Metal case: Die-cast aluminum (ADC12) |
||
| Weight | Approx. 3 kg | ||
| Mounting method | Four M6 bolts | ||
| Host communications interface | Ethernet 10BASE-T/100BASE-TX | ||
| Host communications protocol | Modbus/TCP base | EtherNet/IP | Multi-Reader/Writer Function only *1 |
| Multi-Reader/Writer function | Master/Slave | Master/Slave | Slave |
| Accessories | Instruction Sheet (1), IP address label (1), Startup Guide (1), Ferrite core (2) *2,
and EU DECLARATION OF CONFORMITY (1) *3 |
||
| Regulations | See Regulations on below for the regulations. | ||