| Model | Applicable phase wiring methods | Power supply
voltage |
Dimensions | Communications |
|---|---|---|---|---|
| KM-N3-FLK | Single-phase, 2-wire: 100 to 277 VAC
Single-phase, 3-wire: 100 to 240 VAC (L-N), 200 to 480 VAC (L-L) Three-phase, 3-wire: 173 to 277 VAC (L-L) Three-phase, 4-wire (earthed neutral): 100 to 277 VAC (L-N), 173 to 480 VAC (L-L) Three-phase, 4-wire (unearthed neutral): 100 to 120 VAC (L-N), 173 to 208 VAC (L-L) |
100 to 240 VAC
Separate from measurement voltage. |
96 × 96 × 64 mm
(H×W×D) (excluding protrusions) |
RS-485
communications, pulse output |