| Type (A side) | Name | I/O Classification | Appearance | Cable length L
(mm) |
Models |
|---|---|---|---|---|---|
| Loose wire connectins | Cables with Loose
Wires and Crimp Terminals XW2Z-RY[]C |
16 I/O points | ![]() |
1,000 | XW2Z-RY100C |
| 1,500 | XW2Z-RY150C | ||||
| 2,000 | XW2Z-RY200C | ||||
| 3,000 | XW2Z-RY300C | ||||
| 5,000 | XW2Z-RY500C | ||||
| Cables with Loose
Wires XW2Z-RA[]C |
16 I/O points | ![]() |
2,000 | XW2Z-RA200C | |
| 5,000 | XW2Z-RA500C | ||||
| Fujitsu/Otax
connectors (24 pins) |
Cables with Connectors
(1:1) XW2Z-R[]C |
16 I/O points | ![]() |
1,000 | XW2Z-R100C |
| 1,500 | XW2Z-R150C | ||||
| 2,000 | XW2Z-R200C | ||||
| 3,000 | XW2Z-R300C | ||||
| 5,000 | XW2Z-R500C | ||||
| Fujitsu/Otax
connectors (40 pins) |
Cables with Connectors
(1:2) XW2Z-RI[]C-[] XW2Z-RO[]C-[] |
32 input points | ![]() |
(A) 1,000
(B) 750 |
XW2Z-RI100C-75 |
| (A) 1,500
(B) 1,250 |
XW2Z-RI150C-125 | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RI200C-175 | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RI300C-275 | ||||
| (A) 5,000
(B) 4,750 |
XW2Z-RI500C-475 | ||||
| 32 output points | (A) 1,000
(B) 750 |
XW2Z-RO100C-75 | |||
| (A) 1,500
(B) 1,250 |
XW2Z-RO150C-125 | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RO200C-175 | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RO300C-275 | ||||
| (A) 5,000
(B) 4,750 |
XW2Z-RO500C-475 | ||||
| Fujitsu/Otax
connectors (56 pins) |
Cables with Connectors
(1:3) XW2Z-R[]C-[]-[] |
48 I/O points | ![]() |
(A) 1,500
(B) 1,250 (C) 1,000 |
XW2Z-R150C-125-100 |
| (A) 2,000
(B) 1,750 (C) 1,500 |
XW2Z-R200C-175-150 | ||||
| (A) 3,000
(B) 2,750 (C) 2,500 |
XW2Z-R300C-275-250 | ||||
| MIL
connectors (20 pins) |
Cables with Connectors
(1:1) XW2Z-RO[]C XW2Z-RI[]C |
16 I/O points | ![]() |
250 | XW2Z-RO25C |
| 500 | XW2Z-RO50C | ||||
| 250 | XW2Z-RI25C | ||||
| 500 | XW2Z-RI50C | ||||
| MIL
connectors (40 pins) |
Cables with Connectors
(1:2) XW2Z-RO[]-[]-D1, XW2Z-RI[]-[]-D1, XW2Z-RI[]-[]-D2, XW2Z-RM[]-[]-D1*, XW2Z-RM[]-[]-D2* |
32 I/O points | ![]() |
(A) 500
(B) 250 |
XW2Z-RO50-25-D1 |
| (A) 750
(B) 500 |
XW2Z-RO75-50-D1 | ||||
| (A) 1,000
(B)750 |
XW2Z-RO100-75-D1 | ||||
| (A) 1,500
(B) 1,250 |
XW2Z-RO150-125-D1 | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RO200-175-D1 | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RO300-275-D1 | ||||
| (A) 5,000
(B)4,750 |
XW2Z-RO500-475-D1 | ||||
| (A) 500
(B) 250 |
XW2Z-RI50-25-D1 | ||||
| (A) 750
(B) 500 |
XW2Z-RI75-50-D1 | ||||
| (A) 1,000
(B) 750 |
XW2Z-RI100-75-D1 | ||||
| (A) 1,500
(B) 1,250 |
XW2Z-RI150-125-D1 | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RI200-175-D1 | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RI300-275-D1 | ||||
| (A) 5,000
(B)4,750 |
XW2Z-RI500-475-D1 | ||||
| (A) 500
(B) 250 |
XW2Z-RI50-25-D2 | ||||
| (A) 750
(B) 500 |
XW2Z-RI75-50-D2 | ||||
| 16 inputs and
16 outputs (32 I/O points) |
(A) 500
(B) 250 |
XW2Z-RM50-25-D1 | |||
| (A) 750
(B) 500 |
XW2Z-RM75-50-D1 | ||||
| (A) 1,000
(B) 750 |
XW2Z-RM100-75-D1 | ||||
| (A) 1,500
(B) 1,250 |
XW2Z-RM150-125-D1 | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RM200-175-D1 | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RM300-275-D1 | ||||
| (A) 5,000
(B)4,750 |
XW2Z-RM500-475-D1 | ||||
| Mitsubishi
Electric PLCs with 32-point connectors (1:2) Applicable models: For inputs: AX42, A1SX41, A1SX42, QX41, and QX42 For outputs: AY42, A1SY41, A1SY42, QY41P, and QY42P |
Mitsubishi Electric PLC
Connecting Cables XW2Z-RI[]C-[]-MN XW2Z-RO[]C-[]-MN |
32 input points | ![]() |
(A) 1,000
(B) 750 |
XW2Z-RI100C-75-MN |
| (A) 1,500
(B) 1,250 |
XW2Z-RI150C-125-MN | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RI200C-175-MN | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RI300C-275-MN | ||||
| 32 output points | (A) 1,000
(B) 750 |
XW2Z-RO100C-75-MN | |||
| (A) 1,500
(B) 1,250 |
XW2Z-RO150C-125-MN | ||||
| (A) 2,000
(B) 1,750 |
XW2Z-RO200C-175-MN | ||||
| (A) 3,000
(B) 2,750 |
XW2Z-RO300C-275-MN |